??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415089 - MBK 5/E-TG
Bill of material
PHOENIX CONTACT 1415089
Product number of the Manufacturer
1415089
Short Description
Disconnect terminal block
Long Description
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 15, color: gray
Manufacturer Type Description
MBK 5/E-TG
Preview
International product number
4017918021375
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Product status
abgekündigt
rated voltage
500 V
Rated current [In] for the power loss specification
16 A
Min. line cross section, rigid
0.200 mm^2
rated current
16 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V2
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
36 mm
color
Grey
length
28 mm
Assembly type
Top-hat rail TH15
net weight
0.007 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4017918021375
Manufacturer product designation
Disconnect terminal block
Manufacturer product description
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 15, color: gray
Product type
MBK 5/E-TG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models