??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1415021 - D-MBK/E
Bill of material
PHOENIX CONTACT 1415021
Product number of the Manufacturer
1415021
Short Description
End cover
Long Description
End cover, length: 28 mm, width: 1 mm, height: 26.2 mm, color: gray
Manufacturer Type Description
D-MBK/E
Preview
International product number
4017918021351
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Product status
abgekündigt
Combustibility class
V0
color
Grey
height
28 mm
net weight
0.001 kg
min. thickness
1 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918021351
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 28 mm, width: 1 mm, height: 26.2 mm, color: gray
Product type
D-MBK/E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models