??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414992 - SAC-2P-DTMS/ 0,6-PUR/DTFS
Bill of material
PHOENIX CONTACT 1414992
Product number of the Manufacturer
1414992
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, Plug straight DEUTSCH DT04-2P Clip locking, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 0.6 m
Manufacturer Type Description
SAC-2P-DTMS/ 0,6-PUR/DTFS
Preview
International product number
4055626036588
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
rated voltage
48 V
rated current
8 A
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
2
Degree of protection (IP), mounted
IP67
Without halogens
Yes
Material of the contact coat
nickel-plated
Coding (head 1)
A-coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Mobile hydraulics
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
DEUTSCH DT04-2P
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
Not relevant
Design of the electrical connection (head 2)
DEUTSCH DT06-2S
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.750 mm^2
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.600 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626036588
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, Plug straight DEUTSCH DT04-2P Clip locking, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 0.6 m
Product type
SAC-2P-DTMS/ 0,6-PUR/DTFS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
2D
Download CAD models