??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414953 - SAC-6P-M12MSM/ 3,0-PUR PE
Bill of material
PHOENIX CONTACT 1414953
Product number of the Manufacturer
1414953
Short Description
Power cable
Long Description
Power cable, 6-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: M, on free cable end, cable length: 3 m, For AC current up to 8 A/690 V
Manufacturer Type Description
SAC-6P-M12MSM/ 3,0-PUR PE
Preview
International product number
4055626035802
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
690 V
rated current
8 A
Application standards
IEC 61076-2-111
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
6
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
M-coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-30 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
1.500 mm^2
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626035802
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 6-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: M, on free cable end, cable length: 3 m, For AC current up to 8 A/690 V
Product type
SAC-6P-M12MSM/ 3,0-PUR PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型