??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414678 - QPD W 3PE1,5 8-13 M20 0,5 BK
Bill of material
PHOENIX CONTACT 1414678
Product number of the Manufacturer
1414678
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, number of positions: 3+PE, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, with QUICKON nut, external cable diameter: 10 mm ... 13 mm, assembly thread: M20, Single wires, 1.5 mm², cable length: 0.5 m
Manufacturer Type Description
QPD W 3PE1,5 8-13 M20 0,5 BK
Preview
International product number
4055626031316
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP66
rated voltage
690 V
rated current
17.500 A
Application standards
not available
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, DNV GL, IECEE CB Scheme
length
71.660 mm
width
26 mm
height
26 mm
net weight
0.065 kg
Pole number
4
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
Yes
mechanical coding present
No
color coding/contact insert
Black
color of the separate adapter piece
Black
connection cross section (fine-strand)
1.500 mm^2
connection cross section (solid-core)
1.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M20
pole codification
1, 2, 3, PE
max. resistance to a continuous temperature
100 °C
GTIN
4055626031316
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, QUICKON connection, number of positions: 3+PE, 0.5 mm² ... 1.5 mm², 690 V, 17.5 A, black, with QUICKON nut, external cable diameter: 10 mm ... 13 mm, assembly thread: M20, Single wires, 1.5 mm², cable length: 0.5 m
Product type
QPD W 3PE1,5 8-13 M20 0,5 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models