??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414665 - HC-B-GB-M32-ER-AL
Bill of material
PHOENIX CONTACT 1414665
Product number of the Manufacturer
1414665
Short Description
Cable gland
Long Description
Set consisting of: EVO metal adapter 1414258 and metal screw connection with bending armor rod 1415184, M32
Manufacturer Type Description
HC-B-GB-M32-ER-AL
Preview
color
Brass
net weight
0.386 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
material
brass nickel-plated
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B metal
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4055626031163
Manufacturer product designation
Cable gland
Manufacturer product description
Set consisting of: EVO metal adapter 1414258 and metal screw connection with bending armor rod 1415184, M32
Product type
HC-B-GB-M32-ER-AL
GLN of manufacturer
4063151
International product number
4055626031163
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model