??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414664 - HC-B-GB-M25-ER-AL
Bill of material
PHOENIX CONTACT 1414664
Product number of the Manufacturer
1414664
Short Description
Cable gland
Long Description
Set consisting of: EVO metal adapter 1414257, metal screw connection with bending armor rod 1415183, M25
Manufacturer Type Description
HC-B-GB-M25-ER-AL
Preview
International product number
4055626031156
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
color
Brass
net weight
0.2707 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
brass nickel-plated
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B metal
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
17 mm
min. sealing range
9 mm
Counter nut present
No
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
wrench width 1
29 mm
wrench width 2
29 mm
GTIN
4055626031156
Manufacturer product designation
Cable gland
Manufacturer product description
Set consisting of: EVO metal adapter 1414257, metal screw connection with bending armor rod 1415183, M25
Product type
HC-B-GB-M25-ER-AL
URI of the product
http://www.phoenixcontact.com/product/1414664
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)