??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414662 - HC-B-GB-M32-PLRBK
Bill of material
PHOENIX CONTACT 1414662
Product number of the Manufacturer
1414662
Short Description
Cable gland
Long Description
Set consisting of: EVO plastic adapter 1414245 and plastic screw connection with bending armor rod 1415181, M32
Manufacturer Type Description
HC-B-GB-M32-PLRBK
Preview
International product number
4055626031132
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
Black
net weight
0.0722 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
Thread length
0 mm
max. sealing range
21 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4055626031132
Manufacturer product designation
Cable gland
Manufacturer product description
Set consisting of: EVO plastic adapter 1414245 and plastic screw connection with bending armor rod 1415181, M32
Product type
HC-B-GB-M32-PLRBK
URI of the product
http://www.phoenixcontact.com/product/1414662
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models