??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414661 - HC-B-GB-M25-PLRBK
Bill of material
PHOENIX CONTACT 1414661
Product number of the Manufacturer
1414661
Short Description
Cable gland
Long Description
Set consisting of: EVO plastic adapter 1414244 and plastic screw connection with bending armor rod 1415180, M25
Manufacturer Type Description
HC-B-GB-M25-PLRBK
Preview
color
Black
net weight
0.055 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
max. sealing range
17 mm
min. sealing range
9 mm
Counter nut present
No
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
wrench width 1
29 mm
wrench width 2
29 mm
GTIN
4055626031125
Manufacturer product designation
Cable gland
Manufacturer product description
Set consisting of: EVO plastic adapter 1414244 and plastic screw connection with bending armor rod 1415180, M25
Product type
HC-B-GB-M25-PLRBK
GLN of manufacturer
4063151
International product number
4055626031125
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD