??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414659 - HC-B-GTRS-M40-ER-AL
Bill of material
PHOENIX CONTACT 1414659
Product number of the Manufacturer
1414659
Short Description
Cable gland
Long Description
Set consisting of: EVO metal adapter 1414259 and screw connection with terminal block 1415195, M40
Manufacturer Type Description
HC-B-GTRS-M40-ER-AL
Preview
International product number
4055626031101
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
color
Brass
net weight
0.4057 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
brass nickel-plated
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B metal
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
28 mm
min. sealing range
16 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
wrench width 1
46 mm
wrench width 2
46 mm
GTIN
4055626031101
Manufacturer product designation
Cable gland
Manufacturer product description
Set consisting of: EVO metal adapter 1414259 and screw connection with terminal block 1415195, M40
Product type
HC-B-GTRS-M40-ER-AL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD