??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414656 - HC-B-GTRS-M20-ER-AL
Bill of material
PHOENIX CONTACT 1414656
Product number of the Manufacturer
1414656
Short Description
Cable gland
Long Description
Set consisting of: EVO metal adapter 1414256 and metal screw connection with terminal block 1415192, M20
Manufacturer Type Description
HC-B-GTRS-M20-ER-AL
Preview
color
silver
net weight
0.022 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Nickel-plated brass
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B metal
max. sealing range
13 mm
min. sealing range
6 mm
Counter nut present
No
Bend protection present
No
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
24 mm
wrench width 2
24 mm
GTIN
4055626031071
Manufacturer product designation
Cable gland
Manufacturer product description
Set consisting of: EVO metal adapter 1414256 and metal screw connection with terminal block 1415192, M20
Product type
HC-B-GTRS-M20-ER-AL
GLN of manufacturer
4063151
International product number
4055626031071
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD