??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414644 - HC-B-GM4X10-M40-PLTBK
Bill of material
PHOENIX CONTACT 1414644
Product number of the Manufacturer
1414644
Short Description
Cable gland
Long Description
EVO plastic cable gland with bayonet locking; size M40, for 4 conductors with 10 mm cable diameter
Manufacturer Type Description
HC-B-GM4X10-M40-PLTBK
Preview
International product number
4055626030968
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
net weight
0.068 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
10.100 mm
min. sealing range
10 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
4
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
36 mm
GTIN
4055626030968
Manufacturer product designation
Cable gland
Manufacturer product description
EVO plastic cable gland with bayonet locking; size M40, for 4 conductors with 10 mm cable diameter
Product type
HC-B-GM4X10-M40-PLTBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models