??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414399 - CUC-STD-C1PGY-S/R4EA:10
Bill of material
PHOENIX CONTACT 1414399
Product number of the Manufacturer
1414399
Short Description
RJ45 connector
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray, Ethernet
Manufacturer Type Description
CUC-STD-C1PGY-S/R4EA:10
Preview
International product number
4055626028217
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
width
13.500 mm
height
17 mm
rated voltage
72 V
rated current
1 A
Application standards
not available
Combustibility class
V2
Min. operating temperature
-25 °C
Max. operating temperature
60 °C
certificate/approval
EAC
length
13.500 mm
depth
13.500 mm
Max. line cross section, flexible
0.200 mm^2
min. connectable conductor cross-section multiple wire
0.100 mm^2
Min. line cross section, flexible
0.100 mm^2
max. connectable conductor cross-section multiple wire
0.200 mm^2
Pole number
8
Contact design
Pin
Material of the contact
Phosphor bronze
max. operating ambient temperature
60 °C
Material of the contact coat
Gold
Degree of soiling
2
Overvoltage category
I
PE connection present
No
Conductor connection method
crimp connection
seal present
No
Locking present
No
material of housing
Plastic
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
1
Arrangement of the cable lead-in
straight
Coding (head 1)
without
GTIN
4055626028217
Manufacturer product designation
RJ45 connector
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray, Ethernet
Product type
CUC-STD-C1PGY-S/R4EA:10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)