??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414398 - CUC-BH-M12D1PBK-S/R4BE
Bill of material
PHOENIX CONTACT 1414398
Product number of the Manufacturer
1414398
Short Description
Control cabinet feed-through
Long Description
Control cabinet feed-through, degree of protection: IP65/IP67, number of positions: 4, 100 Mbps, CAT5, material: Plastic, connection method: Coupling, cable outlet: straight, color: black, Ethernet
Manufacturer Type Description
CUC-BH-M12D1PBK-S/R4BE
Preview
International product number
4055626166759
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
color
Black
net weight
0.034 kg
Pole number
4
GTIN
4055626166759
Manufacturer product designation
Control cabinet feed-through
Manufacturer product description
Control cabinet feed-through, M12, 4-pos., D-coded to RJ45 socket, socket entry: 180°, IP65/IP67
Product type
CUC-BH-M12D1PBK-S/R4BE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models