??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1414393 - CUC-BH-M12A1PBK-A/R4BE
Lista materiale
PHOENIX CONTACT 1414393
Product number of the Manufacturer
1414393
Short Description
Control cabinet feed-through
Long Description
Control cabinet feed-through, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT5, material: Plastic, connection method: Coupling, cable outlet: angled, color: black, Ethernet
Manufacturer Type Description
CUC-BH-M12A1PBK-A/R4BE
Preview
International product number
4055626166773
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
color
Black
net weight
0.027 kg
Pole number
8
GTIN
4055626166773
Manufacturer product designation
Control cabinet feed-through
Manufacturer product description
Control cabinet feed-through, M12, 8-pos., A-coded on RJ45 socket, socket input 90°, IP65/67
Product type
CUC-BH-M12A1PBK-A/R4BE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD