??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414267 - HC-B-TA-NPT-1 1/4-ER-AL
Bill of material
PHOENIX CONTACT 1414267
Product number of the Manufacturer
1414267
Short Description
Adapter
Long Description
Adapter, aluminum, for EVO housing, NPT- 1 1/4 " thread
Manufacturer Type Description
HC-B-TA-NPT-1 1/4-ER-AL
Preview
color
aluminum
net weight
0.079 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
material
Aluminium die casting
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
glass-fiber reinforced
No
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
GTIN
4055626022291
Manufacturer product designation
Adapter
Manufacturer product description
Adapter, aluminum, for EVO housing, NPT- 1 1/4 " thread
Product type
HC-B-TA-NPT-1 1/4-ER-AL
GLN of manufacturer
4063151
International product number
4055626022291
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели