??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
1414266 - HC-B-TA-NPT-1/1-ER-AL
Nomenclature
PHOENIX CONTACT 1414266
Product number of the Manufacturer
1414266
Description short
Adaptateur
Description long
Adaptateur, aluminium, pour boîtier EVO, filetage NPT-1, 1"
Manufacturer Type Description
HC-B-TA-NPT-1/1-ER-AL
Preview
GTIN-Code
4055626022284
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
couleur
aluminum
poids net
0.1039 kg
degré de protection (IP) monté
IP66
sans halogène
No
matériau
Aluminium die casting
température ambiante maximale
125 °C
Size of connection thread
Bayonet B metal
Longueur de filetage
0 mm
glass-fiber reinforced
No
max. sealing range
0 mm
min. sealing range
0 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Type of cable anchorage
not relevant
wrench width 1
0 mm
wrench width 2
0 mm
GTIN
4055626022284
Manufacturer product designation
Adaptateur
Manufacturer product description
Adaptateur, aluminium, pour boîtier EVO, filetage NPT-1, 1"
Product type
HC-B-TA-NPT-1/1-ER-AL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés