??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414264 - HC-B-TA-NPT-1/2-ER-AL
Bill of material
PHOENIX CONTACT 1414264
Product number of the Manufacturer
1414264
Short Description
Adapter
Long Description
Adapter, aluminum, for EVO housing, NPT-1/2" thread
Manufacturer Type Description
HC-B-TA-NPT-1/2-ER-AL
Preview
International product number
4055626022260
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
aluminum
net weight
0.1299 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Aluminium die casting
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
0 mm
min. sealing range
0 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Type of cable anchorage
not relevant
wrench width 1
0 mm
wrench width 2
0 mm
GTIN
4055626022260
Manufacturer product designation
Adapter
Manufacturer product description
Adapter, aluminum, for EVO housing, NPT-1/2" thread
Product type
HC-B-TA-NPT-1/2-ER-AL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models