??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414263 - HC-B-TA-PG29-ER-AL
Bill of material
PHOENIX CONTACT 1414263
Product number of the Manufacturer
1414263
Short Description
Adapter
Long Description
Adapter, aluminum, for EVO housing, Pg29 thread
Manufacturer Type Description
HC-B-TA-PG29-ER-AL
Preview
color
aluminum
net weight
0.084 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
material
Aluminium die casting
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
glass-fiber reinforced
No
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
GTIN
4055626022253
Manufacturer product designation
Adapter
Manufacturer product description
Adapter, aluminum, for EVO housing, Pg29 thread
Product type
HC-B-TA-PG29-ER-AL
GLN of manufacturer
4063151
International product number
4055626022253
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models