??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414259 - HC-B-TA-M40-ER-AL
Bill of material
PHOENIX CONTACT 1414259
Product number of the Manufacturer
1414259
Short Description
Adapter
Long Description
Adapter, aluminum, for EVO housing, M40 thread
Manufacturer Type Description
HC-B-TA-M40-ER-AL
Preview
net weight
0.078 kg
Without halogens
No
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
GTIN
4055626022215
Manufacturer product designation
Adapter
Manufacturer product description
Adapter, aluminum, for EVO housing, M40 thread
Product type
HC-B-TA-M40-ER-AL
GLN of manufacturer
4063151
International product number
4055626022215
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models