??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414253 - HC-B-TA-NPT-1/1-PLR-BK
Bill of material
PHOENIX CONTACT 1414253
Product number of the Manufacturer
1414253
Short Description
Adapter
Long Description
Plastic thread adapter with bayonet lock, for EVO housing series B, NPT 1/1″ thread
Manufacturer Type Description
HC-B-TA-NPT-1/1-PLR-BK
Preview
color
Black
net weight
0.024 kg
Without halogens
No
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
GTIN
4055626022161
Manufacturer product designation
Adapter
Manufacturer product description
Plastic thread adapter with bayonet lock, for EVO housing series B, NPT 1/1″ thread
Product type
HC-B-TA-NPT-1/1-PLR-BK
GLN of manufacturer
4063151
International product number
4055626022161
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models