??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414249 - HC-B-TA-PG21-PLR-BK
Bill of material
PHOENIX CONTACT 1414249
Product number of the Manufacturer
1414249
Short Description
Adapter
Long Description
Plastic thread adapter with bayonet lock, for EVO housing series B, Pg21 thread
Manufacturer Type Description
HC-B-TA-PG21-PLR-BK
Preview
color
Black
net weight
0.022 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
GTIN
4055626022123
Manufacturer product designation
Adapter
Manufacturer product description
Plastic thread adapter with bayonet lock, for EVO housing series B, Pg21 thread
Product type
HC-B-TA-PG21-PLR-BK
GLN of manufacturer
4063151
International product number
4055626022123
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models