??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414244 - HC-B-TA-M25-PLR-BK
Bill of material
PHOENIX CONTACT 1414244
Product number of the Manufacturer
1414244
Short Description
Adapter
Long Description
Plastic thread adapter with bayonet lock, for EVO housing series B, M25 thread
Manufacturer Type Description
HC-B-TA-M25-PLR-BK
Preview
International product number
4055626021973
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
Black
net weight
0.0238 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
0 mm
min. sealing range
0 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
Type of cable anchorage
not relevant
wrench width 1
0 mm
wrench width 2
0 mm
GTIN
4055626021973
Manufacturer product designation
Adapter
Manufacturer product description
Plastic thread adapter with bayonet lock, for EVO housing series B, M25 thread
Product type
HC-B-TA-M25-PLR-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD