??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414243 - HC-B-TA-M20-PLR-BK
Bill of material
PHOENIX CONTACT 1414243
Product number of the Manufacturer
1414243
Short Description
Adapter
Long Description
Plastic thread adapter with bayonet lock, for EVO housing series B, M20 thread
Manufacturer Type Description
HC-B-TA-M20-PLR-BK
Preview
color
Black
net weight
0.019 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet B plastic
glass-fiber reinforced
No
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
GTIN
4055626021966
Manufacturer product designation
Adapter
Manufacturer product description
Plastic thread adapter with bayonet lock, for EVO housing series B, M20 thread
Product type
HC-B-TA-M20-PLR-BK
GLN of manufacturer
4063151
International product number
4055626021966
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드