??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414022 - D-MBK 2,5/E BU
Bill of material
PHOENIX CONTACT 1414022
Product number of the Manufacturer
1414022
Short Description
End cover
Long Description
End cover, length: 24.5 mm, width: 1 mm, height: 20.9 mm, color: blue
Manufacturer Type Description
D-MBK 2,5/E BU
Preview
International product number
4017918021283
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Product status
abgekündigt
Combustibility class
V2
color
Blue
height
24.5 mm
net weight
0.001 kg
min. thickness
1 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918021283
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 24.5 mm, width: 1 mm, height: 20.9 mm, color: blue
Product type
D-MBK 2,5/E BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD