??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414004 - SACC-BP-F-M12/M15-6-THR
Bill of material
PHOENIX CONTACT 1414004
Product number of the Manufacturer
1414004
Short Description
Housing screw connection
Long Description
Housing screw connection, Socket, M12, Rear mounting, M15 x 1, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) 1239056
Manufacturer Type Description
SACC-BP-F-M12/M15-6-THR
Preview
International product number
4055626022611
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
83
Application standards
IEC 61076-2-101
certificate/approval
EAC
net weight
0.010 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67, when in locked state
max. operating ambient temperature
85 °C
Number of power contacts
0
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Number of data contacts
0
Construction form of the plug connector
M12
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4055626022611
Manufacturer product designation
Housing screw connection
Manufacturer product description
Housing screw connection, Socket, M12, Rear mounting, M15 x 1, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) 1239056
Product type
SACC-BP-F-M12/M15-6-THR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
79070000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part