??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413513 - NBC-M12MSD/25,0-93E/M12MSD
Bill of material
PHOENIX CONTACT 1413513
Product number of the Manufacturer
1413513
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, shielded, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 25 m
Manufacturer Type Description
NBC-M12MSD/25,0-93E/M12MSD
Preview
International product number
4055626002774
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
D-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
D - data
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
25 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4055626002774
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5, 4-position, shielded, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 25 m
Product type
NBC-M12MSD/25,0-93E/M12MSD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat