??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413354 - SAC-5P- 5,5-920/M12FS OD
Bill of material
PHOENIX CONTACT 1413354
Product number of the Manufacturer
1413354
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 5.5 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P- 5,5-920/M12FS OD
International product number
4046356996549
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
diameter
6.700 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP68
Without halogens
No
material
PP
Material of the contact coat
Ni/Au
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5.500 m
Category (capacity)
CANopen®
GTIN
4046356996549
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 5.5 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P- 5,5-920/M12FS OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part