??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413272 - ATP-DIK 1,5
Bill of material
PHOENIX CONTACT 1413272
Product number of the Manufacturer
1413272
Short Description
Partition plate
Long Description
Partition plate, length: 65.3 mm, width: 2 mm, height: 65.3 mm, color: gray
Manufacturer Type Description
ATP-DIK 1,5
Preview
International product number
4017918021238
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
color
Grey
height
65.3 mm
net weight
0.00646 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918021238
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 65.3 mm, width: 2 mm, height: 65.3 mm, color: gray
Product type
ATP-DIK 1,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models