??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413164 - NBC-R4AC1/10,0-94G/R4AC1-BU
Bill of material
PHOENIX CONTACT 1413164
Product number of the Manufacturer
1413164
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 10 m, number of positions: 8, 10 Gbps, CAT6A, Ethernet
Manufacturer Type Description
NBC-R4AC1/10,0-94G/R4AC1-BU
Preview
International product number
4046356989992
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
degree of protection
IP20
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Category
6A
screened
Yes
Length
10 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
not relevant
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
case connector connection 1
not relevant
case connector connection 2
not relevant
color anti-kink sleeve
Black
locking lever present
Yes
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356989992
Manufacturer product designation
Patch cable
Manufacturer product description
Patch cable, degree of protection: IP20, cable length: 10 m, number of positions: 8, 10 Gbps, CAT6A, Ethernet
Product type
NBC-R4AC1/10,0-94G/R4AC1-BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part