??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413078 - MBK 3/E-Z BU
Bill of material
PHOENIX CONTACT 1413078
Product number of the Manufacturer
1413078
Short Description
Mini feed-through terminal block
Long Description
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 15, color: blue
Manufacturer Type Description
MBK 3/E-Z BU
Preview
International product number
4017918021153
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Product status
abgekündigt
rated voltage
500 V
Rated current [In] for the power loss specification
24 A
Min. line cross section, rigid
0.200 mm^2
rated current
24 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V2
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
32 mm
color
Blue
length
28 mm
Assembly type
Top-hat rail TH15
net weight
0.004 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1 mm^2
GTIN
4017918021153
Manufacturer product designation
Mini feed-through terminal block
Manufacturer product description
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 15, color: blue
Product type
MBK 3/E-Z BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models