??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413065 - DP-MBKKB 2,5
Bill of material
PHOENIX CONTACT 1413065
Product number of the Manufacturer
1413065
Short Description
Spacer plate
Long Description
Spacer plate, length: 62 mm, width: 2.5 mm, color: gray
Manufacturer Type Description
DP-MBKKB 2,5
Preview
International product number
4017918021146
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
62 mm
net weight
0.002 kg
min. thickness
2.500 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4017918021146
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 62 mm, width: 2.5 mm, color: gray
Product type
DP-MBKKB 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models