??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413059 - NBC-MSD/0,5-937/MSD SCO RAIL
Bill of material
PHOENIX CONTACT 1413059
Product number of the Manufacturer
1413059
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5, PROFINET CAT5, Ethernet CAT5, 4-position, shielded, Plug straight M12 SPEEDCON, coding: D, on Plug straight M12 SPEEDCON, coding: D, cable length: 0.5 m, For railway applications
Manufacturer Type Description
NBC-MSD/0,5-937/MSD SCO RAIL
Preview
International product number
4046356982870
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.600 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
certificate/approval
EAC-RoHS
Pole number
4
Without halogens
No
material
PA 6.6
Material of the contact coat
Ni/Au
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
Railway applications
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-40 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
D - data
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.500 m
Category (capacity)
PROFINET
Thickness of insulation
1 mm
GTIN
4046356982870
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET CAT5, PROFINET CAT5, Ethernet CAT5, 4-position, shielded, Plug straight M12 SPEEDCON, coding: D, on Plug straight M12 SPEEDCON, coding: D, cable length: 0.5 m, For railway applications
Product type
NBC-MSD/0,5-937/MSD SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part