??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1412940000 - WTL 6/5 EN STB HV
Bill of material
Weidmueller 1412940000
Preview
Product number of the Manufacturer
1412940000
Manufacturer Type Description
WTL 6/5 EN STB HV
Short Description
Test-disconnect terminal, 6 mm², 1000, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 32, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118256758
Manufacturer Name
Weidmueller Group
Mass
0.024 kg
depth
49.500 mm
height
68.500 mm
width
7.900 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models