??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412811 - NBC-M12FR/5,0-971/R4AQ VR
Bill of material
PHOENIX CONTACT 1412811
Product number of the Manufacturer
1412811
Short Description
Network cable
Long Description
Network cable, degree of protection: IP20, cable length: 5 m, number of positions: 6, CAT5, color: black, VARAN
Manufacturer Type Description
NBC-M12FR/5,0-971/R4AQ VR
Preview
International product number
4055626016375
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Category
5
screened
Yes
cable type
SF/UTP
Length
5 m
type of connector connection 1
M12
type of connector connection 2
RJ45 8(4)
Color of coat
black RAL 9005
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
1X2X24/32+2X2X24/19; SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
color anti-kink sleeve
Black
locking lever present
No
pin assignment
1:1
type of anti-kink sleeve
moulded-on
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4055626016375
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, degree of protection: IP20, cable length: 5 m, number of positions: 6, CAT5, color: black, VARAN
Product type
NBC-M12FR/5,0-971/R4AQ VR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania