??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412506 - SACC-BP-F-M8/M12 SMD
Bill of material
PHOENIX CONTACT 1412506
Product number of the Manufacturer
1412506
Short Description
Housing screw connection
Long Description
Housing screw connection, M12, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) 1239003
Manufacturer Type Description
SACC-BP-F-M8/M12 SMD
Preview
International product number
4046356989114
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
Combustibility class
V0
PE connection present
No
screen connection present
No
Screw-in thread
M12
GTIN
4046356989114
Manufacturer product designation
Housing screw connection
Manufacturer product description
M8 socket, rear mounting
Product type
SACC-BP-F-M8/M12 SMD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part