??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412354 - VS-M12MS-IP67/B-94B-LI/5,0
Bill of material
PHOENIX CONTACT 1412354
Product number of the Manufacturer
1412354
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, Plug straight M12 / IP67, coding: A, on Plug straight RJ45 Clip locking / IP67, cable length: 5 m
Manufacturer Type Description
VS-M12MS-IP67/B-94B-LI/5,0
Preview
International product number
4046356475525
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
30 V
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
Ethernet
Thickness of insulation
1.050 mm
GTIN
4046356475525
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (1 Gbps), 8-position, Plug straight M12 / IP67, coding: A, on Plug straight RJ45 Clip locking / IP67, cable length: 5 m
Product type
VS-M12MS-IP67/B-94B-LI/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat