??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412256 - SACC-CIP-M8MS-4P SMD R32
Bill of material
PHOENIX CONTACT 1412256
Product number of the Manufacturer
1412256
Short Description
Flush-type connector
Long Description
Flush-type connector, 4-position, Plug, straight, M8, A-coded, PCB mounting, SMD item no.: 1308277
Manufacturer Type Description
SACC-CIP-M8MS-4P SMD R32
Preview
International product number
4046356988971
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-104
Combustibility class
V0
certificate/approval
cULus Recognized, EAC
net weight
0.005 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
105 °C
Material of the contact coat
Au
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M8
Coding (head 1)
A-coded
screened
No
Status display present
No
Type of plug-in contact, outside
Male (plug)
GTIN
4046356988971
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, 4-position, Plug, straight, M8, A-coded, PCB mounting, SMD item no.: 1308277
Product type
SACC-CIP-M8MS-4P SMD R32
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part