??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1412059 - SACB-6/12-L-PT SCO P
Bill of material
PHOENIX CONTACT 1412059
Product number of the Manufacturer
1412059
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Push-in-/Spring-cage connection 180°, shielding: no
Manufacturer Type Description
SACB-6/12-L-PT SCO P
Preview
International product number
4046356958110
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
Min. operating temperature
-25 °C
Max. operating temperature
80 °C
width
54 mm
height
43 mm
net weight
0.183 kg
Material of the contact coat
gold-plated
Degree of soiling
2
min. connectable conductor cross-section
0.200 mm^2
max. connectable conductor cross-section
1 mm^2
connection for NPN sensors present
No
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
24 V
max. current carrying capacity per I/O signal
8 A
max. summation current
8 A
Number of channels per slots
2
Number of sensor/actuator slots
6
LED display present
Yes
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
24 V
Screwed cable gland for min. external cable diameter
7 mm
Screwed cable gland for max. external cable diameter
12 mm
Connection of the master cable
Push-in-/Spring-cage connection
GTIN
4046356958110
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Push-in-/Spring-cage connection 180°, shielding: no
Product type
SACB-6/12-L-PT SCO P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models