??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411978 - SACC-CI-M12FS-8P SMD R32
Bill of material
PHOENIX CONTACT 1411978
Product number of the Manufacturer
1411978
Short Description
Flush-type connector
Long Description
Flush-type connector, 8-position, Socket, straight, M12, coding: A - standard , PCB mounting, SMD, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238945
Manufacturer Type Description
SACC-CI-M12FS-8P SMD R32
Preview
International product number
4046356991698
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Recognized, EAC
net weight
0.006 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67, when plugged in
max. operating ambient temperature
105 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
8
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
No
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4046356991698
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, 8-position, Socket, straight, M12, coding: A - standard , PCB mounting, SMD, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238945
Product type
SACC-CI-M12FS-8P SMD R32
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part