??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411644 - SAC-3P- 1,0-PVC/M12FSS PE
Bill of material
PHOENIX CONTACT 1411644
Product number of the Manufacturer
1411644
Short Description
Power cable
Long Description
Power cable, 3-position, PVC, black, free cable end, on Socket straight M12, coding: S, cable length: 1 m
Manufacturer Type Description
SAC-3P- 1,0-PVC/M12FSS PE
Preview
International product number
4046356937481
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
rated current
16 A
Application standards
IEC 61076-2-111
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
Black
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
1.500 mm^2
Radial networked
No
Coding
S-Coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356937481
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 3-position, PVC, black, free cable end, on Socket straight M12, coding: S, cable length: 1 m
Product type
SAC-3P- 1,0-PVC/M12FSS PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part