??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411493 - HC-EVO-B24PT-BWSC-HH-M32ELC-AL
Bill of material
PHOENIX CONTACT 1411493
Product number of the Manufacturer
1411493
Short Description
Connector set
Long Description
Connector set, degree of protection: IP66, number of positions: 24, connection method: Push-in connection, connection cross section: AWG 26- 14, cable outlet: straight
Manufacturer Type Description
HC-EVO-B24PT-BWSC-HH-M32ELC-AL
Preview
International product number
4046356932936
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
53 mm
height
118.500 mm
rated voltage
500 V
rated current
16 A
Application standards
not available
Combustibility class
V0
material of insulation
PA
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
certificate/approval
EAC, DNV
length
140.500 mm
Assembly type
screwable
depth
140.500 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
24
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
100 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
6 kV
Overvoltage category
III
PE connection present
No
Conductor connection method
Push-in connection
seal present
Yes
Locking present
Yes
Size of connection thread
M32
Corrosion resistance
yes
EMC design present
No
impact strength
IK08
number of cable inlets
1
Arrangement of the cable lead-in
straight
Coding (head 1)
without
Number of plug contact rows
2
GTIN
4046356932936
Manufacturer product designation
Connector set
Manufacturer product description
EVO connector set, B24 series, metal housing, consisting of sleeve housing 1411473, panel mounting base 1411330, EVO screw connection 1411440, pin contact insert 1407736, socket contact insert 1407735
Product type
HC-EVO-B24PT-BWSC-HH-M32ELC-AL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models