??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411483 - HC-B06-SG-CBK
Bill of material
PHOENIX CONTACT 1411483
Product number of the Manufacturer
1411483
Short Description
Flat gasket
Long Description
Flat gasket
Manufacturer Type Description
HC-B06-SG-CBK
Preview
International product number
4046356932837
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Hole, diameter
6.500 mm
Thickness
2 mm
material
Plastic
Condition of surface
not relevant
Publication date of the dimensional standard (year-month)
not relevant
Surface protection
not relevant
Bore holes distance, transverse direction
70 mm
Length of anchorage distance
32 mm
nominal pressure series
not relevant
nominal size
not relevant
Material in accordance with norm
not available
Number of holes
1
Profile code
not relevant
Nominal measurements of the form element
not relevant
Short symbols pursuant to standard
not relevant
standard letter to the standard number
not relevant
Surface protection in accordance with norm
not available
GTIN
4046356932837
Manufacturer product designation
Flat gasket
Manufacturer product description
Replacement flat gasket, for HEAVYCON panel mounting base, HC-STA-...AL, type B6, conductive
Product type
HC-B06-SG-CBK
URI of the product
http://www.phoenixcontact.com/product/1411483
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169300
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models