??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411446 - HC-B-G-M25-EC-AL
Bill of material
PHOENIX CONTACT 1411446
Product number of the Manufacturer
1411446
Short Description
Cable gland
Long Description
EVO EMC cable gland with bayonet locking, B series, size M25, cable diameter: 11 - 16 mm
Manufacturer Type Description
HC-B-G-M25-EC-AL
Preview
color
silver
net weight
0.081 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
aluminum
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
max. sealing range
16 mm
min. sealing range
11 mm
Counter nut present
Yes
Bend protection present
Yes
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
27 mm
GTIN
4046356932387
Manufacturer product designation
Cable gland
Manufacturer product description
EVO EMC cable gland with bayonet locking, B series, size M25, cable diameter: 11 - 16 mm
Product type
HC-B-G-M25-EC-AL
GLN of manufacturer
4063151
International product number
4046356932387
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型