??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411440 - HC-B-G-M32-EC-AL
Bill of material
PHOENIX CONTACT 1411440
Product number of the Manufacturer
1411440
Short Description
Cable gland
Long Description
EVO EMC cable gland with bayonet locking, B series, size M32, cable diameter: 14 - 21 mm
Manufacturer Type Description
HC-B-G-M32-EC-AL
Preview
International product number
4046356932394
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
aluminum
net weight
0.1045 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
brass nickel-plated
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
21 mm
min. sealing range
14 mm
Counter nut present
Yes
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
34 mm
GTIN
4046356932394
Manufacturer product designation
Cable gland
Manufacturer product description
EVO EMC cable gland with bayonet locking, B series, size M32, cable diameter: 14 - 21 mm
Product type
HC-B-G-M32-EC-AL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models