??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411439 - HC-B-G-M20-EC-AL
Bill of material
PHOENIX CONTACT 1411439
Product number of the Manufacturer
1411439
Short Description
Cable gland
Long Description
EVO EMC cable gland with bayonet locking, B series, size M20, cable diameter: 9 ... 13 mm
Manufacturer Type Description
HC-B-G-M20-EC-AL
Preview
International product number
4046356932370
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
aluminum
net weight
0.0759 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
brass nickel-plated
max. operating ambient temperature
125 °C
Size of connection thread
Bayonet B metal
Thread length
0 mm
glass-fiber reinforced
No
max. sealing range
12 mm
min. sealing range
9 mm
Counter nut present
Yes
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
22 mm
GTIN
4046356932370
Manufacturer product designation
Cable gland
Manufacturer product description
EVO EMC cable gland with bayonet locking, B series, size M20, cable diameter: 9 ... 13 mm
Product type
HC-B-G-M20-EC-AL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models