??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411431 - QPD W 4PE2,5 7-14 M25 DT BK
Bill of material
PHOENIX CONTACT 1411431
Product number of the Manufacturer
1411431
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 7 mm ... 14 mm, assembly thread: M25, Push-in connection, 2.5 mm²
Manufacturer Type Description
QPD W 4PE2,5 7-14 M25 DT BK
Preview
International product number
4046356932301
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
degree of protection
IP66
width
34.600 mm
height
34.600 mm
rated current
20 A
Application standards
not available
certificate/approval
cULus Listed, DNV GL
length
74.100 mm
net weight
0.067 kg
Pole number
5
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
No
mechanical coding present
No
color coding/contact insert
Black
built-in version
built-in part/plug-in connection
color of the separate adapter piece
Black
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M25
max. resistance to a continuous temperature
100 °C
GTIN
4046356932301
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, with QUICKON nut, external cable diameter: 7 mm ... 14 mm, assembly thread: M25, Push-in connection, 2.5 mm²
Product type
QPD W 4PE2,5 7-14 M25 DT BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part