??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411356 - HC-EVO-A10UT-BWS-HH-M20-PLRBK
Bill of material
PHOENIX CONTACT 1411356
Product number of the Manufacturer
1411356
Short Description
Connector set
Long Description
Connector set, degree of protection: IP66, number of positions: 10, material: PA, connection method: Screw connection, connection cross section: AWG 20- 14
Manufacturer Type Description
HC-EVO-A10UT-BWS-HH-M20-PLRBK
Preview
International product number
4046356929264
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
rated current
20 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
certificate/approval
EAC, DNV
length
82 mm
width
50.700002 mm
height
102.38022 mm
depth
82 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
10
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
100 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
4 kV
Overvoltage category
III
PE connection present
Yes
Conductor connection method
Screw connection
seal present
No
Design of housing surface
Not applicable
Locking present
Yes
material of housing
PA
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
1
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
GTIN
4046356929264
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, degree of protection: IP66, number of positions: 10, material: PA, connection method: Screw connection, connection cross section: AWG 20- 14
Product type
HC-EVO-A10UT-BWS-HH-M20-PLRBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型