??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411351 - HC-D-G-M25-PLRBK
Bill of material
PHOENIX CONTACT 1411351
Product number of the Manufacturer
1411351
Short Description
Cable gland
Long Description
EVO plastic cable gland with bayonet locking, for housing series D, size M25, cable diameter: 9 mm ... 17 mm.
Manufacturer Type Description
HC-D-G-M25-PLRBK
Preview
color
Black
net weight
0.032 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
Bayonet D plastic
glass-fiber reinforced
No
max. sealing range
17 mm
min. sealing range
9 mm
Counter nut present
Yes
Bend protection present
Yes
Thread type of the cable gland
Bayonet
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
26 mm
GTIN
4046356929226
Manufacturer product designation
Cable gland
Manufacturer product description
EVO plastic cable gland with bayonet locking, for housing series D, size M25, cable diameter: 9 mm ... 17 mm.
Product type
HC-D-G-M25-PLRBK
GLN of manufacturer
4063151
International product number
4046356929226
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models