??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411282 - A-INLE-PG36-N-S
Bill of material
PHOENIX CONTACT 1411282
Product number of the Manufacturer
1411282
Short Description
EMV nut
Long Description
EMV nut, material: Brass, nickel-plated, for threads Pg36, color: silver
Manufacturer Type Description
A-INLE-PG36-N-S
Preview
International product number
4046356924139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
silver
Without halogens
Yes
material
brass nickel-plated
Surface
Brass, nickel-plated
Material
Brass
Type of surface
Brass, nickel-plated
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg36
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4046356924139
Manufacturer product designation
EMV nut
Manufacturer product description
EMV nut, material: Brass, nickel-plated, for threads Pg36, color: silver
Product type
A-INLE-PG36-N-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD